Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 55 mL Rimless Culture Tubes, 25x150 mm
Product Number9820-25
(This is the suggested replacement for 70820-25.)
These reusable PYREX® 55 mL rimless culture tubes offer greater convenience in plugging and rack storage. These approximately 25x150mm (OD x length) tubes have marking spots. Walls and bottoms are of uniform thickness. Ends are fire-polished.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$631.88 per case
In Stock
| Product Number | 9820-25 |
| Qty./Pk | 72 / Pk |
| Qty./Cs | 288 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Rimless |
| Cap Style | No cap |
| Capacity | 55 mL (approx.) |
| Feature | Reusable |
| Sterile | No |
| O.D. | 25 mm (approx.) |
| Height | 150 mm |
- Quality Certificate - Lot No.21925006
- Quality Certificate - Lot No.18325042
- Quality Certificate - Lot No.13525032
- Quality Certificate - Lot No.10025023
- Quality Certificate - Lot No.33724072
- Quality Certificate - Lot No.33024041
- Quality Certificate - Lot No.28324013
- Quality Certificate - Lot No.21424039
- Quality Certificate - Lot No.18524001
- Quality Certificate - Lot No.09924010
- Quality Certificate - Lot No.35223010
- Quality Certificate - Lot No.06723041
- Quality Certificate - Lot No.03823019
- Quality Certificate - Lot No.33622023
- Quality Certificate - Lot No.30922037
- Quality Certificate - Lot No.26222014