Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 0.5 mL Rimless Culture Tubes, 6x50 mm
Product Number9820-6
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
(This is the suggested replacement for 70820-6.)
These reusable PYREX® 0.5 mL rimless culture tubes offer greater convenience in plugging and rack storage. These approximately 6x50mm (OD x length) tubes do not have marking spots. Walls and bottoms are of uniform thickness. Ends are fire-polished.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$439.75 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 9820-6 |
Qty./Pk | 72 / Pk |
Qty./Cs | 720 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Round |
Top Style | Rimless |
Cap Style | No cap |
Capacity | 0.5 mL (approx.) |
Feature | Reusable |
Sterile | No |
O.D. | 6 mm (approx.) |
Height | 50 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00625013
- Quality Certificate - Lot No.33724012
- Quality Certificate - Lot No.30924004
- Quality Certificate - Lot No.28524012
- Quality Certificate - Lot No.24624020
- Quality Certificate - Lot No.23024029
- Quality Certificate - Lot No.12724010
- Quality Certificate - Lot No.10724048
- Quality Certificate - Lot No.06124049
- Quality Certificate - Lot No.03924018
- Quality Certificate - Lot No.00324006
- Quality Certificate - Lot No.35323002
- Quality Certificate - Lot No.30523396
- Quality Certificate - Lot No.28223012
- Quality Certificate - Lot No.27023039
- Quality Certificate - Lot No.21323303
- Quality Certificate - Lot No.20523012
- Quality Certificate - Lot No.12923041
- Quality Certificate - Lot No.06823008
- Quality Certificate - Lot No.34122011
- Quality Certificate - Lot No.30722005
- Quality Certificate - Lot No.28722013
- Quality Certificate - Lot No.25622042
- Quality Certificate - Lot No.15222192
- Quality Certificate - Lot No.12622025
- Quality Certificate - Lot No.09622039
- Quality Certificate - Lot No.06122064
- Quality Certificate - Lot No.05022001
- Quality Certificate - Lot No.35521036
- Quality Certificate - Lot No.29621015