Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® 16x125 mm Disposable Round Bottom Threaded Culture Tubes, With White Marking Spot, Without Caps, Bulk Pack
Product Number99447-16
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![PYREX® 16x125 mm Disposable Round Bottom Threaded Culture Tubes, With White Marking Spot, Without Caps, Bulk Pack](https://www.corning.com/catalog/cls/products/p/pyrexTubeCultureDisposableRoundBottomWhiteMarkingSpotScrewCapStyleBulkPack/images/99447_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
These disposable 16x125mm PYREX® culture tubes have a round bottom, GPI 15-415 threads and come with a white marking spot. They are designed for both tissue culture and general bacteriological work. These tubes hold approximately 15.5 mL, are made from borosilicate glass, bulk-packed and are sold without caps. For disposable phenolic caps, see No. 99999.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$516.44 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 99447-16 |
Qty./Pk | 250 / Pk |
Qty./Cs | 1000 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Round |
Top Style | Threaded |
Cap Style | No cap |
Thread Finish | 15 |
Graduations | No |
Capacity | 15.5 mL (approx.) |
Feature | Disposable |
Sterile | No |
O.D. | 16 mm (approx.) |
Height | 125 mm (approx.) |
Neck O.D. | 15 mm (approx.) |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.21224015
- Quality Certificate - Lot No.15524064
- Quality Certificate - Lot No.08224046
- Quality Certificate - Lot No.03224079
- Quality Certificate - Lot No.02724025
- Quality Certificate - Lot No.33523034
- Quality Certificate - Lot No.24423064
- Quality Certificate - Lot No.23823008
- Quality Certificate - Lot No.18423008
- Quality Certificate - Lot No.02423028