text.skipToContent text.skipToNavigation

PYREX® Heavy Wall Ignition Tube, Rimless, Closure

E-mail

These new culture tubes with flat bottoms are ideal for plant tissue culture and general culture work. The flat bottom facilitates use with agar slants. Walls and bottoms are of uniform thickness. The tubes are rimless for greater convenience in plugging and rack storage. Optional polypropylene two position closure. Position closure open for gas exchange or closed for humidified environment. Internal drip ring minimizes contamination.

For closures, see Cat. Nos 26796-38, 26797-38, 26794-25, 26795-25, 26798-40, and 26799-40.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
9860-14 PYREX® 14x100 mm Heavy Wall Rimless Ignition Tube   72 / Pk     288 / Cs     PYREX®   $697.53 per case
9860-16 PYREX® 16x125 mm Heavy Wall Rimless Ignition Tube   72 / Pk     288 / Cs     PYREX®   $871.88 per case
9860-25 PYREX® 25x200 mm Heavy Wall Rimless Ignition Tube   24 / Pk     120 / Cs     PYREX®   $835.56 per case