Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® VISTA™ 14 mL Test Tubes, 15x125 mm
Product Number70800-15
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![PYREX® VISTA™ 14 mL Test Tubes, 15x125 mm](https://www.corning.com/catalog/cls/products/p/pyrexVistaTubeTestBeadedRim/images/7080012_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
These PYREX® VISTA™ 14 mL test tubes are well annealed, resistant to heat and chemically stable. These 15x125mm tubes have a blue marking spot. Beaded rims are fire-polished.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$120.85 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 70800-15 |
Qty./Pk | 50 / Pk |
Qty./Cs | 200 / Cs |
Brand | PYREX® |
Tube Style | Test |
Bottom Style | Round |
Top Style | Beaded rim |
Cap Style | No cap |
Graduations | No |
Capacity | 14 mL (approx.) |
Feature | Reusable |
Sterile | No |
O.D. | 15 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06124008
- Quality Certificate - Lot No.05824028
- Quality Certificate - Lot No.31823001
- Quality Certificate - Lot No.28223056
- Quality Certificate - Lot No.19823010
- Quality Certificate - Lot No.02023070
- Quality Certificate - Lot No.35022070
- Quality Certificate - Lot No.22522039
- Quality Certificate - Lot No.09522296
- Quality Certificate - Lot No.05422057
- Quality Certificate - Lot No.30921078
- Quality Certificate - Lot No.23121047
- Quality Certificate - Lot No.16021076
- Quality Certificate - Lot No.09921005
- Quality Certificate - Lot No.35219298
- Quality Certificate - Lot No.33219069
- Quality Certificate - Lot No.22719056
- Quality Certificate - Lot No.14219054
- Quality Certificate - Lot No.11419014
- Quality Certificate - Lot No.09319031
- Quality Certificate - Lot No.08219031
- Quality Certificate - Lot No.01019108
- Quality Certificate - Lot No.33718029
- Quality Certificate - Lot No.33318051
- Quality Certificate - Lot No.27818089
- Quality Certificate - Lot No.22018080
- Quality Certificate - Lot No.20218012
- Quality Certificate - Lot No.16418079
- Quality Certificate - Lot No.30517251
- Quality Certificate - Lot No.25517031