text.skipToContent text.skipToNavigation

PYREX® VISTA™ Test Tube with Beaded Rim

E-mail

These test tubes are annealed, resistant to heat and chemically stable. Rims are fire-polished. The 25 mm diameter tubes do not have a marking spot.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
70800-12 PYREX® VISTA™ 5 mL Test Tubes, 12x75 mm   50 / Pk     200 / Cs     PYREX®   $87.31 per case
70800-13 PYREX® VISTA™ 9 mL Test Tubes, 13x100 mm   50 / Pk     200 / Cs     PYREX®   $100.97 per case
70800-15 PYREX® VISTA™ 14 mL Test Tubes, 15x125 mm   50 / Pk     200 / Cs     PYREX®   $133.23 per case
70800-16 PYREX® VISTA™ 20 mL Test Tubes, 16x150 mm   50 / Pk     200 / Cs     PYREX®   $141.09 per case
70800-18 PYREX® VISTA™ 27 mL Test Tubes, 18x150 mm   50 / Pk     200 / Cs     PYREX®   $182.39 per case
70800-20 PYREX® VISTA™ 34 mL Test Tubes, 20x150 mm   50 / Pk     200 / Cs     PYREX®   $184.17 per case
70800-25 PYREX® VISTA™ 55 mL Test Tubes, 25x150 mm   50 / Pk     200 / Cs     PYREX®   $305.08 per case
70800-25X PYREX® VISTA™ 70 mL Test Tubes, 25x200 mm   50 / Pk     200 / Cs     PYREX®   $365.10 per case