text.skipToContent text.skipToNavigation

Axygen® Microcentrifuge Screw Caps

E-mail

Axygen microcentrifuge tubes feature a screw cap that provides a tight secure seal. Screw cap tubes are available in a variety of colors with a conical or self-standing bottom. Sterile options are also available.

  • Maximum G-force is 20,000 RCF.
  • RNase-/DNase-free
  • Nonpyrogenic

Tubes, with Cap, Sterile

All sterile screw cap microcentrifuge tubes are pre-assembled with non-looped caps with O-Rings.

Colored-cap versions are also available in sterile format.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
SCO-C Axygen® Microcentrifuge Non-Looped Screw Caps, with O-ring, Clear, Polypropylene, 500 Caps/Pack, 8 Packs/Case   500 / Pk     4000 / Cs     Axygen®   $464.62 per case
SCO-LP-C Axygen® Microcentrifuge Looped Screw Caps, with O-ring, Clear, Polypropylene, 500 Caps/Pack, 8 Packs/Case   500 / Pk     4000 / Cs     Axygen®   $459.51 per case