text.skipToContent text.skipToNavigation

Axygen® HybridRack™ Pipet Tip System

E-mail

The Axygen HybridRack System combines sustainability and functionality to create a new, ecofriendly pipet tip product that is backed by Corning’s quality and value.

  • The HybridRack System removes approximately 70% of the plastic compared to traditional plastic pipet tip racks.
  • The plastic deck combined with the paperboard base provides a stable pipetting platform. The HybridRack is designed for end users to pipet directly from it, even when using a multi-channel instrument.
  • The paperboard base can be easily recycled through most local curbside recycling programs.
  • All HybridRack part numbers are provided sterile. Filtered, Maxymum Recovery, and non-filtered configurations are available.
  • The HybridRack System is manufactured in the USA at an ISO 13485, ISO 14001, and EnergyStar registered facility.
  • The pipet tips included in the HybridRack offering are the same tips as the Axygen MultiRack product line.

Choose your specification

Deck Color
View Product

In Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
ERF-100-L-R-S Axygen® HybridRack™ Pipet Tip, 100 µL, Filtered, Maxymum Recovery Surface, Racked, Sterile   960 / Pk     4800 / Cs     Axygen®   $559.57 per case