Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® HybridRack™ Pipet Tip, 300 µL, Extended Length, Racked, Sterile
Product NumberER-300XT-R-S
Learn More
Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. Each case is sterilized, and each rack is individually sealed. The universal fit 300 µL tip is extended length to reach to the bottom of deep well plates or 50 mL tubes and features graduations at 10 µL, 50 µL, 100 µL, and 200 µL .
HybridRack uses on average 70% less resin than standard industry tip racks.
$306.79 per case
In Stock
Product Number | ER-300XT-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging | HybridRack |
Packaging Format | 768 Tips/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Capacity | 300 µL |
Maximum Volume Capacity | 300 µL |
Volume Range | 1 µL - 300 µL |
Filter | No |
Sterile | Yes |
Sterile Details | 10⁻³ |
Autoclavable | No |
Product Material | Polypropylene |
Axygen® MultiRack Pipet Tip System, Empty Racks 200 µL Extended Length, 300 µL Extended Length, and 1000 µL Extended Length
MR-R-BLess than 10 in Stock