Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® HybridRack™ Pipette Tips, 100 µL, Filtered, Racked, Sterile
Product NumberERF-100-R-S
Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. Each case is sterilized, and each rack is individually sealed. The universal fit 100 µL tip features a fine point design with graduations at 10 µL, 50 µL, and 100 µL.
Learn More
HybridRack uses on average 70% less resin than standard industry tip racks.
$492.95 per case
In Stock
| Product Number | ERF-100-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging | HybridRack |
| Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 100 µL |
| Volume Range | 1 µL - 100 µL |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Sterile Details | 10⁻³ |
| Autoclavable | No |
| Product Material | Polypropylene |
| Deck Color | Yellow |
Axygen® MultiRack Pipette Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200 µL NX, 300 µL
MR-R-AIn Stock
- Quality Certificate - Lot No.05725000
- Quality Certificate - Lot No.02825000
- Quality Certificate - Lot No.29924000
- Quality Certificate - Lot No.29724000
- Quality Certificate - Lot No.26124000
- Quality Certificate - Lot No.25524000
- Quality Certificate - Lot No.25424000
- Quality Certificate - Lot No.24324000
- Quality Certificate - Lot No.24224000
- Quality Certificate - Lot No.24124000
- Quality Certificate - Lot No.17024000
- Quality Certificate - Lot No.15724000
- Quality Certificate - Lot No.15524000
