Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 10 µL Maxymum Recovery® Pipet Tips, Non-Filtered, Clear, Sterile, Long Length, Rack Pack,96 Tips/Pack, 10 Racks/Pack ,5 Packs/Case
Product NumberTXL-10-L-R-S
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Microvolume
- Maxymum Recovery technology for ultra-low retention and high yield
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
$271.72 per case
In Stock
Product Number | TXL-10-L-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
Capacity | 10 µL |
Volume Range | 0.1 - 10 µL |
Filter | No |
Sterile | Yes |
Autoclavable | No |
Color | Clear |
- Quality Certificate - Lot No.30924144
- Quality Certificate - Lot No.28124144
- Quality Certificate - Lot No.24624144
- Quality Certificate - Lot No.19224144
- Quality Certificate - Lot No.25423144
- Quality Certificate - Lot No.15823144
- Quality Certificate - Lot No.23722427
- Quality Certificate - Lot No.00322427
- Quality Certificate - Lot No.31821427
- Quality Certificate - Lot No.29421427
- Quality Certificate - Lot No.28421427
- Quality Certificate - Lot No.17920427
- Quality Certificate - Lot No.16820427
- Quality Certificate - Lot No.06320427
- Quality Certificate - Lot No.00520427
- Quality Certificate - Lot No.31319427
- Quality Certificate - Lot No.31119427
- Quality Certificate - Lot No.08219144
- Quality Certificate - Lot No.06919144
- Quality Certificate - Lot No.29018427
- Quality Certificate - Lot No.25418427
- Quality Certificate - Lot No.24118427
- Quality Certificate - Lot No.22518427
- Quality Certificate - Lot No.13118427
- Quality Certificate - Lot No.12418427
- Quality Certificate - Lot No.11618427
- Quality Certificate - Lot No.09418427
- Quality Certificate - Lot No.08718427
- Quality Certificate - Lot No.13717427
- Quality Certificate - Lot No.12417427