Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Axygen® 10 µL Microvolume Pipet Tips, Non-Filtered, Sterile, Clear, Long Length, Rack Pack
Product NumberTXL-10-R-S
![Axygen® 10 µL Microvolume Pipet Tips, Non-Filtered, Sterile, Clear, Long Length, Rack Pack](https://www.corning.com/catalog/cls/products/a/axygenMicrovolumePipetTips/TXL-10-R-S/images/TXL-10-R-S_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are RNase-/DNase-free and nonpyrogenic. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- Nonpyrogenic
- Microvolume
- Maxymum Recovery technology for ultra-low retention
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
$295.17 per case
Less than 10 in Stock
Product Number | TXL-10-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
Capacity | 10 µL |
Volume Range | 0.1 - 10 µL |
Filter | No |
Sterile | Yes |
Autoclavable | No |
Color | Clear |
- Quality Certificate - Lot No.20424144
- Quality Certificate - Lot No.27523144
- Quality Certificate - Lot No.24723144
- Quality Certificate - Lot No.29622427
- Quality Certificate - Lot No.28722427
- Quality Certificate - Lot No.27322144
- Quality Certificate - Lot No.26522427
- Quality Certificate - Lot No.23722144
- Quality Certificate - Lot No.13521427
- Quality Certificate - Lot No.12721427
- Quality Certificate - Lot No.23520427
- Quality Certificate - Lot No.20320427
- Quality Certificate - Lot No.16020427
- Quality Certificate - Lot No.15520427
- Quality Certificate - Lot No.10420427
- Quality Certificate - Lot No.31319427
- Quality Certificate - Lot No.27619427
- Quality Certificate - Lot No.25919427
- Quality Certificate - Lot No.24519427
- Quality Certificate - Lot No.19419427
- Quality Certificate - Lot No.17119144
- Quality Certificate - Lot No.15319427
- Quality Certificate - Lot No.12619144
- Quality Certificate - Lot No.11219144
- Quality Certificate - Lot No.08219144
- Quality Certificate - Lot No.06819427
- Quality Certificate - Lot No.06219144
- Quality Certificate - Lot No.05919144
- Quality Certificate - Lot No.04819427
- Quality Certificate - Lot No.33018427