Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1250 µL Pipet Tips, Matrix-Style, Clear, Bulk Pack, 500 Tips/Pack, 10 Packs/Case
Product NumberMTX-1250-C
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
(This is the suggested replacement for MTX-1250-C-L)
Axygen® tips compatible with Matrix Impact pipettors are RNase-/DNase-free and nonpyrogenic. They are available in standard polypropylene or Maxymum Recovery.
- RNase-/DNase-free
- Nonpyrogenic
Bulk handheld tips use on average 50% less resin than their pre-racked alternatives.
$546.87 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | MTX-1250-C |
Qty./Pk | 500 / Pk |
Qty./Cs | 5000 / Cs |
Brand | Axygen® |
Packaging Format | 500 Tips/Pk, 10 Packs/Cs |
Capacity | 1250 µL |
Volume Range | 15 - 1250 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33123192
- Quality Certificate - Lot No.32723192
- Quality Certificate - Lot No.04223192
- Quality Certificate - Lot No.30222192
- Quality Certificate - Lot No.30022192
- Quality Certificate - Lot No.26622192
- Quality Certificate - Lot No.31720192
- Quality Certificate - Lot No.31520192
- Quality Certificate - Lot No.01420192
- Quality Certificate - Lot No.17419192
- Quality Certificate - Lot No.00617192
- Quality Certificate - Lot No.31914192
- Quality Certificate - Lot No.24114192
- Quality Certificate - Lot No.23914192
- Quality Certificate - Lot No.02114192