text.skipToContent text.skipToNavigation

Corning® DeckWorks Hinged Rack Low Binding Pipet Tips

E-mail

Corning DeckWorks low binding tips are available in 10 µL, 200 µL, and 300 µL sizes. Proprietary low binding technology reduces surface tension on the interior wall of the tip. Leaching and/or subsequent sample degradation associated with silicone-based tips are eliminated. DeckWorks low binding tips are ideal for quantitative assays in which sample binding can significantly alter results. Specific applications include accurate and precise pipetting of expensive reagents, DNA, proteins and/or peptides.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4148 Corning® DeckWorks 1 - 200 µL Low Binding Pipet Tips, Graduated, Hinged Racks, Natural, Nonsterile, Polypropylene, 96 Tips/Rack, 10 Racks/Pack, 4 Packs/Case   960 / Pk     3840 / Cs     Corning®   $315.82 per case
4152 Corning® DeckWorks 1 - 300 µL Low Binding Pipet Tips, Graduated, Hinged Racks, Natural, Sterile, Polypropylene, 96 Tips/Rack, 10 Racks/Pack, 4 Packs/Case   960 / Pk     3840 / Cs     Corning®   $416.62 per case