Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 1 mL Reusable Glass Measuring Pipets, TD, Serialized/Certified, Class A, Color-Coded, Colored Markings
Product Number7070-1

Learn More

These reusable 1 mL PYREX® pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-1293. Each pipet is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Calibrated "to deliver" (TD) their total capacity without blow-out. Color-coded by size for easy identification. Colored graduations are enameled onto the glass. The top end is constricted (Mohr type).
Tested and calibrated in an ISO/IEC 17025 certified laboratory.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$182.32 per case
Less than 10 in Stock
Product Number | 7070-1 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 1 mL |
Pipet Style | Measuring |
Tip Shape | Round |
Feature | Reusable |
Graduation Interval | 0.1 mL |
Tolerance | 0.01 mL |
Length | 325 mm (approx.) |
O.D. | 7 mm (approx.) |
- Quality Certificate - Lot No.08725060
- Quality Certificate - Lot No.27124005
- Quality Certificate - Lot No.09624043
- Quality Certificate - Lot No.03223186
- Quality Certificate - Lot No.31322008
- Quality Certificate - Lot No.16222011
- Quality Certificate - Lot No.10322038
- Quality Certificate - Lot No.30521027
- Quality Certificate - Lot No.03421002
- Quality Certificate - Lot No.01121028
- Quality Certificate - Lot No.34920028
- Quality Certificate - Lot No.10620052
- Quality Certificate - Lot No.34019004
- Quality Certificate - Lot No.26219025
- Quality Certificate - Lot No.06719033