Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 5 mL Reusable Glass Measuring Pipets, TD, Serialized/Certified, Class A, Color-Coded, Colored Markings
Product Number7070-5

Learn More

These reusable 5 mL PYREX® pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-1293. Each pipet is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Calibrated "to deliver" (TD) their total capacity without blow-out. Color-coded by size for easy identification. Colored graduations are enameled onto the glass. The top end is constricted (Mohr type).
Tested and calibrated in an ISO/IEC 17025 certified laboratory.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$224.96 per case
Less than 10 in Stock
Product Number | 7070-5 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 5 mL |
Pipet Style | Measuring |
Tip Shape | Round |
Feature | Reusable |
Graduation Interval | 0.1 mL |
Tolerance | 0.02 mL |
Length | 350 mm (approx.) |
O.D. | 8 mm (approx.) |
- Quality Certificate - Lot No.14925002
- Quality Certificate - Lot No.33524001
- Quality Certificate - Lot No.11724050
- Quality Certificate - Lot No.29023004
- Quality Certificate - Lot No.26523013
- Quality Certificate - Lot No.33022016
- Quality Certificate - Lot No.19722001
- Quality Certificate - Lot No.11222009
- Quality Certificate - Lot No.28921002
- Quality Certificate - Lot No.02821074
- Quality Certificate - Lot No.35020096
- Quality Certificate - Lot No.21020021
- Quality Certificate - Lot No.12720058
- Quality Certificate - Lot No.03820025
- Quality Certificate - Lot No.02320054
- Quality Certificate - Lot No.27019017
- Quality Certificate - Lot No.04719001
- Quality Certificate - Lot No.00419083
- Quality Certificate - Lot No.34518064
- Quality Certificate - Lot No.31818132
- Quality Certificate - Lot No.06818053
- Quality Certificate - Lot No.04418047
- Quality Certificate - Lot No.00818037
- Quality Certificate - Lot No.33517077
- Quality Certificate - Lot No.22817031
- Quality Certificate - Lot No.12517024
- Quality Certificate - Lot No.06017014
- Quality Certificate - Lot No.33816003
- Quality Certificate - Lot No.21416016
- Quality Certificate - Lot No.21116030