text.skipToContent text.skipToNavigation

PYREX® Reusable Glass Measuring Pipets, Serialized/Certified, Class A, Color-coded, Colored Markings, To Deliver

E-mail

Calibrated to Class A tolerances in accordance with ASTM E-542, ATSM E-694, and ASTM E-1293. Each pipet is individually serialized. Calibrated “To Deliver” their total capacity without blow-out. Color-coded by size for easy identification. Colored graduations are enameled onto the glass. The top end of 5 mL to 25 mL sizes is constricted (Mohr type).

Do not pipet by mouth. We suggest using a mechanical pipetting device.

Tested and calibrated in an ISO/IEC 17025 certified laboratory.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
7070-1 PYREX® 1 mL Reusable Glass Measuring Pipets, TD, Serialized/Certified, Class A, Color-Coded, Colored Markings   2 / Pk     6 / Cs     PYREX®   $200.55 per case
7070-10 PYREX® 10 mL Reusable Glass Measuring Pipets, TD, Serialized/Certified, Class A, Color-Coded, Colored Markings   2 / Pk     6 / Cs     PYREX®   $316.56 per case
7070-2 PYREX® 2 mL Reusable Glass Measuring Pipets, TD, Serialized/Certified, Class A, Color-Coded, Colored Markings   2 / Pk     6 / Cs     PYREX®   $231.71 per case
7070-25 PYREX® 25 mL Reusable Glass Measuring Pipets, TD, Serialized/Certified, Class A, Color-Coded, Colored Markings   2 / Pk     6 / Cs     PYREX®   $545.09 per case
7070-5 PYREX® 5 mL Reusable Glass Measuring Pipets, TD, Serialized/Certified, Class A, Color-Coded, Colored Markings   2 / Pk     6 / Cs     PYREX®   $236.21 per case