Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Falcon® 1 mL Serological Pipet, Polystyrene, 0.01 Increments, Individually Packed, Sterile, 100/Box, 1,000/Case
Product Number357521
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Falcon® 1 mL Serological Pipet, Polystyrene, 0.01 Increments, Individually Packed, Sterile, 100/Box, 1,000/Case](https://www.corning.com/catalog/cls/products/f/falconIndividuallyWrappedSerologicalPipets/357521/images/357521_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
For tissue culture usage or any non-toxic solution that requires aliquoted or aspirating/dispensing in a sterile environment. Nonpyrogenic pipet with 0.4 mL overfill capacity. Individually packed in a paper/plastic thermoformed package.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$360.40 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 357521 |
Qty./Pk | 100 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Falcon® |
Capacity | 1 mL |
Pipet Style | Serological |
Graduation Interval | 0.01 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19324509
- Quality Certificate - Lot No.17324508
- Quality Certificate - Lot No.17224507
- Quality Certificate - Lot No.10124506
- Quality Certificate - Lot No.09324505
- Quality Certificate - Lot No.08824504
- Quality Certificate - Lot No.07824503
- Quality Certificate - Lot No.03224502
- Quality Certificate - Lot No.02924501
- Quality Certificate - Lot No.9318001
- Quality Certificate - Lot No.9316001
- Quality Certificate - Lot No.9293001
- Quality Certificate - Lot No.9289001
- Quality Certificate - Lot No.9248001
- Quality Certificate - Lot No.9244001
- Quality Certificate - Lot No.9217001
- Quality Certificate - Lot No.9213001
- Quality Certificate - Lot No.9183006
- Quality Certificate - Lot No.9101011
- Quality Certificate - Lot No.9098024
- Quality Certificate - Lot No.9091025
- Quality Certificate - Lot No.9070001
- Quality Certificate - Lot No.9067001
- Quality Certificate - Lot No.9064001
- Quality Certificate - Lot No.9008001
- Quality Certificate - Lot No.8344027
- Quality Certificate - Lot No.8303003
- Quality Certificate - Lot No.8287001
- Quality Certificate - Lot No.8280002
- Quality Certificate - Lot No.8268007