More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Falcon® 10 mL Serological Pipet, Polystyrene, 0.1 Increments, Individually Packed, Sterile, 50/Bag, 200/Case
Product Number357551
![Falcon® 10 mL Serological Pipet, Polystyrene, 0.1 Increments, Individually Packed, Sterile, 50/Bag, 200/Case](https://www.corning.com/catalog/cls/products/f/falconIndividuallyWrappedSerologicalPipets/357551/images/357551_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
For tissue culture usage or any non-toxic solution that requires aliquoted or aspirating/dispensing in a sterile environment. Nonpyrogenic pipet with 3 mL overfill capacity. Individually packed in a paper/plastic thermoformed package.
$125.43 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 357551 |
Qty./Pk | 50 / Pk |
Qty./Cs | 200 / Cs |
Brand | Falcon® |
Capacity | 10 mL |
Pipet Style | Serological |
Feature | Disposable |
Graduation Interval | 0.1 mL |
Sterile | Yes |
Packaging | Individually wrapped paper-plastic |
Application | Diagnostics |
Product Material | Polystyrene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17724506
- Quality Certificate - Lot No.15124505
- Quality Certificate - Lot No.13224504
- Quality Certificate - Lot No.13024503
- Quality Certificate - Lot No.11224502
- Quality Certificate - Lot No.05224501
- Quality Certificate - Lot No.36523503
- Quality Certificate - Lot No.JW004
- Quality Certificate - Lot No.9349013
- Quality Certificate - Lot No.9335020
- Quality Certificate - Lot No.9328013
- Quality Certificate - Lot No.9323016
- Quality Certificate - Lot No.9322013
- Quality Certificate - Lot No.9321016
- Quality Certificate - Lot No.9316011
- Quality Certificate - Lot No.9314011
- Quality Certificate - Lot No.9309007
- Quality Certificate - Lot No.9307013
- Quality Certificate - Lot No.9293004
- Quality Certificate - Lot No.9290001
- Quality Certificate - Lot No.9286001
- Quality Certificate - Lot No.9279001
- Quality Certificate - Lot No.9275003
- Quality Certificate - Lot No.9274002
- Quality Certificate - Lot No.9267003
- Quality Certificate - Lot No.9266005
- Quality Certificate - Lot No.9265008
- Quality Certificate - Lot No.9265002
- Quality Certificate - Lot No.9261003
- Quality Certificate - Lot No.9259003