Falcon® 100 mL血清移液管,聚苯乙烯,1.0增量,独立包装,无菌,5/袋,50/箱
Product Number357600
            适合组织培养用途,或者需要在无菌环境中进行分装或吸取/分配的所有无毒溶液。这种无热原移液管具有15 mL超量体积,采用独立全塑料包装。
								Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
							Learn More
						One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
	Added to Your Shopping Cart
  
   Details
| Product Number | 357600 | 
| 数量/包 | 5 /包 | 
| 数量/箱 | 50 /箱 | 
| 品牌 | Falcon® | 
| 容量 | 100 mL | 
| 移液器式样 | 血清 | 
| 特性 | 一次性 | 
| 刻度间隔 | 1 mL | 
| 无菌 | 是 | 
| 包装 | 单独包装,透明塑料 | 
| 应用 | 诊断 | 
| Product Material | 聚苯乙烯 | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.9356016
 - Quality Certificate - Lot No.9350022
 - Quality Certificate - Lot No.9341002
 - Quality Certificate - Lot No.9336005
 - Quality Certificate - Lot No.9329001
 - Quality Certificate - Lot No.9327008
 - Quality Certificate - Lot No.9321003
 - Quality Certificate - Lot No.9313002
 - Quality Certificate - Lot No.9305013
 - Quality Certificate - Lot No.9296003
 - Quality Certificate - Lot No.9290005
 - Quality Certificate - Lot No.9282004
 - Quality Certificate - Lot No.9274005
 - Quality Certificate - Lot No.9260005
 - Quality Certificate - Lot No.9252006
 - Quality Certificate - Lot No.9244006
 - Quality Certificate - Lot No.9235003
 - Quality Certificate - Lot No.9230006
 - Quality Certificate - Lot No.9221004
 - Quality Certificate - Lot No.9213007
 - Quality Certificate - Lot No.9203013
 - Quality Certificate - Lot No.9196014
 - Quality Certificate - Lot No.9189009
 - Quality Certificate - Lot No.9182005
 - Quality Certificate - Lot No.9178008
 - Quality Certificate - Lot No.9172003
 - Quality Certificate - Lot No.9167012
 - Quality Certificate - Lot No.9160008
 - Quality Certificate - Lot No.9153006
 - Quality Certificate - Lot No.9145002