text.skipToContent text.skipToNavigation

Corning® DeckWorks Reload Systems

E-mail

Corning DeckWorks reload systems are available in 10 µL, 200 µL, 300 µL, and 1,000 µL sizes and allow for convenient and economical reloading of durable Corning DeckWorks hinged racks. DeckWorks reload decks are packaged in transparent trays for easy tip identification, requires no transfer devices, saves space, and minimizes packaging waste. Nonsterile decks and racks are steam autoclavable.

Corning DeckWorks low binding tips are available in 10 µL, 200 µL, and 300 µL sizes. Proprietary low binding technology reduces surface tension on the interior wall of the tip. Leaching and/or subsequent sample degradation associated with silicone-based tips is eliminated. DeckWorks low binding tips are ideal for quantitative assays in which sample binding can significantly alter results. Specific applications include accurate and precise pipetting of expensive reagents, DNA, proteins, and/or peptides.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4125 Corning® DeckWorks 0.1 - 10 µL Pipette Tips, Graduated, Reload System, Natural, Nonsterile, Polypropylene, 96 Tips/Deck, 10 Decks/Pack, 4 Packs/Case   960 / Pk     3840 / Cs     Corning®   $123.39 per case
4126 Corning® DeckWorks 1 - 200 µL Pipette Tips, Graduated, Reload System, Natural, Nonsterile, Polypropylene, 96 Tips/Deck, 10 Decks/Pack, 4 Packs/Case   960 / Pk     3840 / Cs     Corning®   $123.39 per case
4127 Corning® DeckWorks 1 - 200 µL Pipette Tips, Graduated, Reload System, Yellow, Nonsterile, Polypropylene, 96 Tips/Deck, 10 Decks/Pack, 4 Packs/Case   960 / Pk     3840 / Cs     Corning®   $123.39 per case
4128 Corning® DeckWorks 1 - 300 µL Pipette Tips, Graduated, Reload System, Natural, Nonsterile, Polypropylene, 96 Tips/Deck, 10 Decks/Pack, 4 Packs/Case   960 / Pk     3840 / Cs     Corning®   $125.85 per case
4129 Corning® DeckWorks 1000 µL (maximum working volume 1250 µL) Pipette Tips, Graduated, Reload System, Natural, Nonsterile, Polypropylene, 96 Tips/Deck, 8 Decks/Pack, 4 Packs/Case   768 / Pk     3072 / Cs     Corning®   $123.39 per case
4153 Corning® DeckWorks 0.1 - 10 µL Low Binding Pipette Tips, Graduated, Reload System, Natural, Nonsterile, Polypropylene, 96 Tips/Deck, 10 Decks/Pack, 4 Packs/Case   960 / Pk     3840 / Cs     Corning®   $246.75 per case
4154 Corning® DeckWorks 1 - 200 µL Low Binding Pipette Tips, Graduated, Reload System, Natural, Nonsterile, Polypropylene, 96 Tips/Deck, 10 Decks/Pack, 4 Packs/Case   960 / Pk     3840 / Cs     Corning®   $226.22 per case
4155 Corning® DeckWorks 1 - 300 µL Low Binding Pipette Tips, Graduated, Reload System, Natural, Nonsterile, Polypropylene, 96 Tips/Deck, 10 Decks/Pack, 4 Packs/Case   960 / Pk     3840 / Cs     Corning®   $233.05 per case