Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Falcon® Cushions (for 175 mL and 225 mL Conical Centrifuge Tubes with Extractor)
Product Number352090

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Cushions and extractor for use with 175 mL and 225 mL conical centrifuge tubes (Cat. Nos. 352075 and 352076). Nonsterile. 8/case.
Material
- Cushions: Polypropylene
- Wire Extractor: Stainless steel

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$404.36 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 352090 |
Qty./Pk | 8 / Pk |
Qty./Cs | 8 / Cs |
Brand | Falcon® |
Specifications Documents