Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 50 mL polypropylene (PP) Centrifuge Tubes, Conical bottom with Screw Cap, Bulk Packed, Sterile, 25/Sleeve, 500/Case
Product NumberSCT-50ML-25-S

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Axygen® 50 mL polypropylene (PP) Centrifuge Tubes, Conical bottom with Screw Cap, Bulk Packed, Sterile, 25/Sleeve, 500/Case
- Black printed graduations and a large white marking spot
- Maximum RCF is 12,000xg
- Sterile, nonpyrogenic and DNase-/RNase-free

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$238.30 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | SCT-50ML-25-S |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Axygen® |
Capacity | 50 mL |
Tube Style | Centrifuge |
Tube Shape | Cylindrical |
Bottom Style | Conical |
Top Style | Threaded |
Maximum RCF | 12000 xg |
Graduations | Yes |
Graduation Interval | 2.5 mL |
Color | Clear |
Cap Style | Screw cap |
Cap Material | High density polyethylene |
Sterile | Yes |
Self Standing | No |
Feature | Disposable |
Rack | No |
Graduation Range | 5 - 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33224015
- Quality Certificate - Lot No.33124021
- Quality Certificate - Lot No.33024041
- Quality Certificate - Lot No.32724021
- Quality Certificate - Lot No.30424023
- Quality Certificate - Lot No.11524005
- Quality Certificate - Lot No.07424043
- Quality Certificate - Lot No.03024015
- Quality Certificate - Lot No.30423040
- Quality Certificate - Lot No.30323045
- Quality Certificate - Lot No.30223028
- Quality Certificate - Lot No.29623026
- Quality Certificate - Lot No.29623015
- Quality Certificate - Lot No.29523030
- Quality Certificate - Lot No.26423024
- Quality Certificate - Lot No.26423023
- Quality Certificate - Lot No.26323038
- Quality Certificate - Lot No.25123022
- Quality Certificate - Lot No.24923009
- Quality Certificate - Lot No.24923008
- Quality Certificate - Lot No.24823036
- Quality Certificate - Lot No.24723039
- Quality Certificate - Lot No.24423052
- Quality Certificate - Lot No.23723021
- Quality Certificate - Lot No.23723020
- Quality Certificate - Lot No.23623029
- Quality Certificate - Lot No.23623008
- Quality Certificate - Lot No.23523010
- Quality Certificate - Lot No.23523009
- Quality Certificate - Lot No.22823007