Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 50 mL polypropylene (PP) Centrifuge Tubes, Conical bottom with Screw Cap, Racked, Sterile, 25/Rack, 500/Case
Product NumberSCT-50ML-R-S
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Axygen® 50 mL polypropylene (PP) Centrifuge Tubes, Conical bottom with Screw Cap, Racked, Sterile, 25/Rack, 500/Case
- Black printed graduations and a large white marking spot
- Maximum RCF is 12,000xg
- Sterile, nonpyrogenic and DNase-/RNase-free
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$317.73 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | SCT-50ML-R-S |
Qty./Pk | 250 / Pk |
Qty./Cs | 500 / Cs |
Brand | Axygen® |
Capacity | 50 mL |
Tube Style | Centrifuge |
Tube Shape | Cylindrical |
Bottom Style | Conical |
Top Style | Threaded |
Maximum RCF | 12000 xg |
Graduations | Yes |
Graduation Interval | 2.5 mL |
Color | Clear |
Cap Style | Screw cap |
Cap Material | High density polyethylene |
Sterile | Yes |
Self Standing | No |
Feature | Disposable |
Rack | Yes |
Graduation Range | 5 - 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17724034
- Quality Certificate - Lot No.22823024
- Quality Certificate - Lot No.21422083
- Quality Certificate - Lot No.21122045
- Quality Certificate - Lot No.21122041
- Quality Certificate - Lot No.21022063
- Quality Certificate - Lot No.27221037
- Quality Certificate - Lot No.27121092
- Quality Certificate - Lot No.19321131
- Quality Certificate - Lot No.05521045
- Quality Certificate - Lot No.05520077
- Quality Certificate - Lot No.05520076
- Quality Certificate - Lot No.31019016
- Quality Certificate - Lot No.30119219
- Quality Certificate - Lot No.22419053
- Quality Certificate - Lot No.19619190
- Quality Certificate - Lot No.16119234
- Quality Certificate - Lot No.28218069
- Quality Certificate - Lot No.28218053
- Quality Certificate - Lot No.22118064
- Quality Certificate - Lot No.31617003
- Quality Certificate - Lot No.08017002
- Quality Certificate - Lot No.06717001
- Quality Certificate - Lot No.33416003
- Quality Certificate - Lot No.15216002
- Quality Certificate - Lot No.02516001
- Quality Certificate - Lot No.34915003
- Quality Certificate - Lot No.22215002
- Quality Certificate - Lot No.16215001
- Quality Certificate - Lot No.32614006