Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® 15 mL PET Centrifuge Tubes, Bulk Packed with Plug Seal Cap, Sterile, 50/Sleeve, 500/Case
Product Number430053
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Corning® 15 mL PET Centrifuge Tubes, Bulk Packed with Plug Seal Cap, Sterile, 50/Sleeve, 500/Case](https://www.corning.com/catalog/cls/products/1/15mLCentrifugeTubes/430053/images/430053_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Corning® 15 mL clear polyethylene terephthalate (PET) centrifuge tubes have traditional polyethylene plug seal caps and are bulk packed 50 per bag. Foam racks can be purchased separately. Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.
- Black printed graduations and a large white marking spot
- Maximum RCF is 3,600xg
- Sterile, nonpyrogenic and DNase-/RNase-free
- 95 k PA (14psi) pressure tested
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
- One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
- Bulk centrifuge tubes cut down on the need for styrofoam racks.
$313.50 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 430053 |
Qty./Pk | 50 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Capacity | 15 mL |
Tube Style | Centrifuge |
Bottom Style | Conical |
Top Style | Threaded |
Maximum RCF | 3600 xg |
Graduations | Yes |
Graduation Interval | 0.5 mL |
Color | Clear |
Cap Style | Plug seal |
Cap Material | High density polyethylene |
Cap Diameter | 22.9 mm (approx.) |
Cap Color | Orange |
Sterile | Yes |
Self Standing | No |
O.D. | 17.5 |
Length | 118.5 mm (approx.) |
Feature | Disposable |
Rack | No |
Graduation Range | 1.5 - 14.5 mL |
Application | Diagnostics |
Product Material | Polyethylene Terephthalate |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15724023
- Quality Certificate - Lot No.08724038
- Quality Certificate - Lot No.06624057
- Quality Certificate - Lot No.05724045
- Quality Certificate - Lot No.02224031
- Quality Certificate - Lot No.34123039
- Quality Certificate - Lot No.21423045
- Quality Certificate - Lot No.17923017
- Quality Certificate - Lot No.07223020
- Quality Certificate - Lot No.05123002
- Quality Certificate - Lot No.04823018
- Quality Certificate - Lot No.23022059
- Quality Certificate - Lot No.23022041
- Quality Certificate - Lot No.21822031
- Quality Certificate - Lot No.21822030
- Quality Certificate - Lot No.21622011
- Quality Certificate - Lot No.21622010
- Quality Certificate - Lot No.21322066
- Quality Certificate - Lot No.21322065
- Quality Certificate - Lot No.16922058
- Quality Certificate - Lot No.16422043
- Quality Certificate - Lot No.16022019
- Quality Certificate - Lot No.15922063
- Quality Certificate - Lot No.15922062
- Quality Certificate - Lot No.14621048
- Quality Certificate - Lot No.10421051
- Quality Certificate - Lot No.10321059
- Quality Certificate - Lot No.10221078
- Quality Certificate - Lot No.04321039
- Quality Certificate - Lot No.03421069