
Corning® 15 mL PP离心管,大包装,带CentriStar™ 盖,无菌,50/包,500/箱
Product Number430791


(This is the suggested replacement for 431651)
(431651的推荐替代产品)
Corning® 15 mL 透明聚丙烯 (PP) 离心管配有先进的聚乙烯CentriStar™ 盖,采用50支/袋的大包装。泡沫支架需单独购买。CentriStar™ 盖具有便于开合的平顶,采用先进的人体工程学设计,带有宽大压纹和滚边,更易于抓握。这种带创新塞盖的防漏设计可以避免在推荐条件下使用时出现漏液。
- 卓越的性能
- 最大RCF为12,500 xg
- 温度范围为-80℃至120℃
- 保质期为5年
- 使用简便
- 防漏设计
- 易开合管盖
- 清晰且准确的刻度
- 大块白色标记区
- 可靠的质量
- 不含RNase/DNase
- 色母料不含重金属
- 医用级聚丙烯
- 无热原
- 无菌
请访问资源库

- 生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
- 散装离心管减少了对泡沫塑料支架的需求。
Please check our Resource Library for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.
Added to Your Shopping Cart
Details
Product Number | 430791 |
数量/包 | 50 /包 |
数量/箱 | 500 /箱 |
品牌 | Corning® |
容量 | 15 mL |
管子式样 | 离心机 |
底部式样 | 锥形 |
顶部式样 | 带螺纹 |
最高RCF | 12500 xg |
刻度 | 是 |
刻度间隔 | 0.5 mL |
颜色 | 透明 |
盖式样 | CentriStar |
盖材料 | 高密度聚乙烯 |
盖直径 | 22.6 mm (近似值) |
盖颜色 | 橙色 |
无菌 | 是 |
自立式 | 没有 |
外径 | 17.5 mm (近似值) |
长度 | 118.5 mm (近似值) |
特性 | 一次性 |
管架 | 否 |
刻度范围 | 1.5 - 14.5 mL |
应用 | 诊断 |
Product Material | 聚丙烯 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23025009
- Quality Certificate - Lot No.20925601
- Quality Certificate - Lot No.20625601
- Quality Certificate - Lot No.20225601
- Quality Certificate - Lot No.19925601
- Quality Certificate - Lot No.19425601
- Quality Certificate - Lot No.19225021
- Quality Certificate - Lot No.19125022
- Quality Certificate - Lot No.19025601
- Quality Certificate - Lot No.19025029
- Quality Certificate - Lot No.18925027
- Quality Certificate - Lot No.18825117
- Quality Certificate - Lot No.18625601
- Quality Certificate - Lot No.18225601
- Quality Certificate - Lot No.17625601
- Quality Certificate - Lot No.17525022
- Quality Certificate - Lot No.17025601
- Quality Certificate - Lot No.16625002
- Quality Certificate - Lot No.16525001
- Quality Certificate - Lot No.16425003
- Quality Certificate - Lot No.16325601
- Quality Certificate - Lot No.16225004
- Quality Certificate - Lot No.16125006
- Quality Certificate - Lot No.16025080
- Quality Certificate - Lot No.15925009
- Quality Certificate - Lot No.15825012
- Quality Certificate - Lot No.15725601
- Quality Certificate - Lot No.15725013
- Quality Certificate - Lot No.15225601