Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® 15 mL PP Centrifuge Tubes, Bulk Packed with No Cap, Sterile, 25/Sleeve, 500/Case
Product Number431470
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Learn More
![Corning® 15 mL PP Centrifuge Tubes, Bulk Packed with No Cap, Sterile, 25/Sleeve, 500/Case](https://www.corning.com/catalog/cls/products/1/15mLCentrifugeTubes/431470/images/430791-centrifuge-tube-15-mL-CentriStar_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Corning® 15 mL clear polypropylene (PP) centrifuge tubes are provided without caps for ease of use in automated or other applications where non pre-attached caps are desired. Bulk packed 25 per resealable plastic bag. Foam racks and CentriStar™ caps (catalog no. 431471) can be purchased separately. Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.
- Black printed graduations and a large white marking spot
- Maximum RCF is 12,000xg
- Sterile, nonpyrogenic and DNase-/RNase-free
- Tube only
- Foam racks and CentriStar™ caps also available separately
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$188.10 per case
In Stock
Product Number | 431470 |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Capacity | 15 mL |
Tube Style | Centrifuge |
Bottom Style | Conical |
Top Style | Threaded |
Maximum RCF | 12000 xg |
Graduations | Yes |
Graduation Interval | 0.5 mL |
Color | Clear |
Cap Style | No cap |
Sterile | Yes |
Self Standing | No |
O.D. | 17.5 mm (approx.) |
Length | 118.5 mm (approx.) |
Feature | Disposable |
Rack | No |
Graduation Range | 1.5 - 14.5 mL |
- Quality Certificate - Lot No.01525383
- Quality Certificate - Lot No.01525382
- Quality Certificate - Lot No.35124046
- Quality Certificate - Lot No.34924002
- Quality Certificate - Lot No.22623052
- Quality Certificate - Lot No.21923071
- Quality Certificate - Lot No.20923004
- Quality Certificate - Lot No.20723011
- Quality Certificate - Lot No.20623072
- Quality Certificate - Lot No.20123002
- Quality Certificate - Lot No.19923007
- Quality Certificate - Lot No.19123020
- Quality Certificate - Lot No.17323019
- Quality Certificate - Lot No.14723008
- Quality Certificate - Lot No.14523008
- Quality Certificate - Lot No.14423023
- Quality Certificate - Lot No.06823028
- Quality Certificate - Lot No.04423023
- Quality Certificate - Lot No.04123009
- Quality Certificate - Lot No.04023021
- Quality Certificate - Lot No.03923002
- Quality Certificate - Lot No.03823028
- Quality Certificate - Lot No.03523027
- Quality Certificate - Lot No.32822013
- Quality Certificate - Lot No.32822012
- Quality Certificate - Lot No.29322033
- Quality Certificate - Lot No.28422047
- Quality Certificate - Lot No.28222007
- Quality Certificate - Lot No.28122023
- Quality Certificate - Lot No.28022048