Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 100 mL Oil Conical Centrifuge Tube Lifetime-Red™ with White Graduations
Product Number8180-100
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 100 mL PYREX® conical centrifuge tubes are used in accordance with standard methods of testing for water and sediment in petroleum products. They have white graduations against a permanent red panel for easier reading. Graduated upward to 0.5 mL in divisions of 0.05 mL; from 0.5 mL to 2 mL in divisions of 0.1 mL; from 2 mL to 3 mL in divisions of 0.2 mL; from 3 mL to 5 mL in divisions of 0.5 mL; from 5 mL to 10 mL in divisions of 1 mL; from 10 mL to 25 mL in divisions of 5 mL and at 50, 75 and 100 mL.Reference: ASTM D-96, D-91, D-893 and D-1796.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$924.23 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 8180-100 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 100 mL |
Tube Style | Oil centrifuge |
Tube Shape | Cylindrical |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34124002
- Quality Certificate - Lot No.33324036
- Quality Certificate - Lot No.21424048
- Quality Certificate - Lot No.20724010
- Quality Certificate - Lot No.17324039
- Quality Certificate - Lot No.10324003
- Quality Certificate - Lot No.34223021
- Quality Certificate - Lot No.32123028
- Quality Certificate - Lot No.23023012
- Quality Certificate - Lot No.15723014
- Quality Certificate - Lot No.11123001
- Quality Certificate - Lot No.06923003
- Quality Certificate - Lot No.05323276
- Quality Certificate - Lot No.32222026
- Quality Certificate - Lot No.24522057
- Quality Certificate - Lot No.24322040
- Quality Certificate - Lot No.21022008
- Quality Certificate - Lot No.15422077
- Quality Certificate - Lot No.14622026
- Quality Certificate - Lot No.07022035
- Quality Certificate - Lot No.04922010
- Quality Certificate - Lot No.23221011
- Quality Certificate - Lot No.21121025
- Quality Certificate - Lot No.17621011
- Quality Certificate - Lot No.06021047
- Quality Certificate - Lot No.33920057
- Quality Certificate - Lot No.23220025
- Quality Certificate - Lot No.06520023
- Quality Certificate - Lot No.02420020
- Quality Certificate - Lot No.34619013