More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipet Tip, 1000 µL, Extended Length, Maxymum Recovery® Surface, Racked, Sterile
Product NumberMR-1000XT-L-R-S
Axygen® MultiRack Maxymum Recovery® tips are available with or without aerosol filters. Axygen® Maxymum Recovery technology creates a hydrophobic surface to improve accuracy and precision while reducing surface tension and sample wastage. They are specially designed for lab applications that demand complete release of a liquid solution, such as low concentration DNA, selected protein, and viscous liquids (glycerin, Triton-X™, etc.). Axygen® MultiRack Maxymum Recovery tips are available in a wide range of tip sizes with filters and sterilization.
$360.92 per case
Less than 10 in Stock
Product Number | MR-1000XT-L-R-S |
Qty./Pk | 768 / Pk |
Qty./Cs | 3840 / Cs |
Brand | Axygen® |
Capacity | 1250 µL |
Maximum Volume Capacity | 1250 µL |
Tip Format | 96 Tips/Rack |
Filter | No |
Color | Blue |
Sterile | Yes |
Packaging Format | 768 Tips/Pk, 5 Packs/Cs |
Autoclavable | No |
Volume Range | 50 - 1250 µL |
Axygen® MultiRack Pipet Tip System, Empty Racks 200 µL Extended Length, 300 µL Extended Length, and 1000 µL Extended Length
MR-R-BIn Stock
- Quality Certificate - Lot No.04424000
- Quality Certificate - Lot No.01924000
- Quality Certificate - Lot No.01124000
- Quality Certificate - Lot No.00924000
- Quality Certificate - Lot No.30822000
- Quality Certificate - Lot No.30722000
- Quality Certificate - Lot No.21922000
- Quality Certificate - Lot No.21522000
- Quality Certificate - Lot No.21422000
- Quality Certificate - Lot No.21322000
- Quality Certificate - Lot No.09722000
- Quality Certificate - Lot No.08722000
- Quality Certificate - Lot No.17921000
- Quality Certificate - Lot No.07921000
- Quality Certificate - Lot No.01920000
- Quality Certificate - Lot No.28419000
- Quality Certificate - Lot No.26819000
- Quality Certificate - Lot No.21819000
- Quality Certificate - Lot No.20919000
- Quality Certificate - Lot No.19519000
- Quality Certificate - Lot No.18219000
- Quality Certificate - Lot No.17219000