More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipet Tip, 10 µL, Extended Length, Bulk
Product NumberMR-10XT
Learn More
Axygen® MultiRack Tips are supplied in convenient hinged racks that help reduce airborne contamination of the tips during use. Each rack is individually sealed. The high-quality polypropylene racks are reusable and fully autoclavable. They can be refilled with Axygen® MultiRack Reload Systems to save both money and plastic. Sturdy racks resist accidental tipping, and the easy-close lid lock prevents tips falling while closed. The transparent rack and color-coded decks allow easy size identification.
Bulk handheld tips use on average 87% less resin than their pre-racked alternatives.
$324.92 per case
Less than 10 in Stock
Product Number | MR-10XT |
Qty./Pk | 1000 / Pk |
Qty./Cs | 10000 / Cs |
Brand | Axygen® |
Capacity | 10 µL |
Maximum Volume Capacity | 10 µL |
Tip Format | Bulk pack |
Filter | No |
Color | Clear |
Sterile | No |
Packaging Format | 1,000 Tips/Pk, 10 Packs/Cs |
Autoclavable | Yes |
Volume Range | 0.1 - 10 µL |
Axygen® MultiRack Pipet Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200 µL NX, 300 µL
MR-R-AIn Stock