More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipet Tip, 10 µL, Extended Length, Reload
Product NumberMR-10XT-RL
Axygen® MultiRack Reload System is designed to fit the Axygen® MultiRack without tedious re-alignment. This design not only saves lab space but also uses less plastic to reduce environmental impact. Axygen® MultiRack reload tips are available in a wide range of sizes.
$208.27 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | MR-10XT-RL |
Qty./Pk | 960 / Pk |
Qty./Cs | 3840 / Cs |
Brand | Axygen® |
Capacity | 10 µL |
Maximum Volume Capacity | 10 µL |
Filter | No |
Color | Red |
Sterile | No |
Packaging Format | 960 Tips/Pk, 4 Packs/Cs |
Autoclavable | Yes |
Volume Range | 0.1 - 10 µL |
Maximum Volume/Well | 10 µL |
Product Material | Polypropylene |
Application | Diagnostics |
Specifications Documents
Compatible Accessories
Axygen® MultiRack Pipet Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200 µL NX, 300 µL
MR-R-AIn Stock
$114.57 per case
Available Certificates
- Quality Certificate - Lot No.07124000
- Quality Certificate - Lot No.04624000
- Quality Certificate - Lot No.03624000
- Quality Certificate - Lot No.35322000
- Quality Certificate - Lot No.24322000
- Quality Certificate - Lot No.23622000
- Quality Certificate - Lot No.23122000
- Quality Certificate - Lot No.23022000
- Quality Certificate - Lot No.15222000
- Quality Certificate - Lot No.32421000
- Quality Certificate - Lot No.24521000
- Quality Certificate - Lot No.23121000
- Quality Certificate - Lot No.19721000
- Quality Certificate - Lot No.16821000
- Quality Certificate - Lot No.07821000
- Quality Certificate - Lot No.07421000
- Quality Certificate - Lot No.04821000
- Quality Certificate - Lot No.33320000
- Quality Certificate - Lot No.28320000
- Quality Certificate - Lot No.25920000
- Quality Certificate - Lot No.03820000
- Quality Certificate - Lot No.01120000
- Quality Certificate - Lot No.34419000
- Quality Certificate - Lot No.31719000
- Quality Certificate - Lot No.31219000
- Quality Certificate - Lot No.30419000
- Quality Certificate - Lot No.27319000
- Quality Certificate - Lot No.23319000
- Quality Certificate - Lot No.23119000
- Quality Certificate - Lot No.20419000