More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipet Tip, 200 µL, Racked
Product NumberMR-200-R
Axygen® MultiRack Tips are supplied in convenient hinged racks that help reduce airborne contamination of the tips during use. Each rack is individually sealed. The high-quality polypropylene racks are reusable and fully autoclavable. They can be refilled with Axygen® MultiRack Reload Systems to save both money and plastic. Sturdy racks resist accidental tipping, and the easy-close lid lock prevents tips falling while closed. The transparent rack and color-coded decks allow easy size identification.
$255.65 per case
In Stock
Product Number | MR-200-R |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Capacity | 200 µL |
Maximum Volume Capacity | 200 µL |
Tip Format | 96 Tips/Rack |
Filter | No |
Color | Yellow |
Sterile | No |
Packaging Format | 960 Tips/Pk, 5Packs/Cs |
Autoclavable | Yes |
Volume Range | 1 - 200 µL |