Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipet Tip, 200 µL, Racked, Sterile
Product NumberMR-200-R-S
Axygen® MultiRack Tips are supplied in convenient hinged racks that help reduce airborne contamination of the tips during use. Each rack is individually sealed. The high-quality polypropylene racks are reusable and fully autoclavable. They can be refilled with Axygen® MultiRack Reload Systems to save both money and plastic. Sturdy racks resist accidental tipping, and the easy-close lid lock prevents tips falling while closed. The transparent rack and color-coded decks allow easy size identification.
$268.42 per case
In Stock
Product Number | MR-200-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Capacity | 200 µL |
Maximum Volume Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | No |
Sterile | Yes |
Autoclavable | No |
Color | Yellow |
- Quality Certificate - Lot No.32724000
- Quality Certificate - Lot No.32624000
- Quality Certificate - Lot No.29922000
- Quality Certificate - Lot No.27322000
- Quality Certificate - Lot No.27122000
- Quality Certificate - Lot No.27022000
- Quality Certificate - Lot No.26922000
- Quality Certificate - Lot No.26422000
- Quality Certificate - Lot No.22122000
- Quality Certificate - Lot No.22022000
- Quality Certificate - Lot No.21522000
- Quality Certificate - Lot No.17122000
- Quality Certificate - Lot No.10622000
- Quality Certificate - Lot No.01222000
- Quality Certificate - Lot No.36421400
- Quality Certificate - Lot No.36421000
- Quality Certificate - Lot No.31521000
- Quality Certificate - Lot No.29321000
- Quality Certificate - Lot No.22321000
- Quality Certificate - Lot No.14521000
- Quality Certificate - Lot No.12621000
- Quality Certificate - Lot No.07821000
- Quality Certificate - Lot No.03521000
- Quality Certificate - Lot No.19320000
- Quality Certificate - Lot No.18320000
- Quality Certificate - Lot No.13920000
- Quality Certificate - Lot No.12920000
- Quality Certificate - Lot No.01420000
- Quality Certificate - Lot No.00620000
- Quality Certificate - Lot No.35719000