More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Bovine Calf Serum, 1L, Iron-Fortified, United States Origin (Heat Inactivated, Gamma Irradiated)
Product Number35-056-CM
Made to Order (MTO) Contact Customer Service for lead time.
- Bovine Calf Serum, United States Origin.
- Collected at government approved abattoirs in the United States.
- Aged from 20 days up to 12 months
- True pooled and triple 0.1 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
- Granted a Certificate of Suitability, R0-CEP 2018-305, by the European Directorate for the Quality of Medicines (EDQM).
- Iron fortified to raise iron saturation to between 70%-80% of total iron binding capacity.
- Validated process used to heat inactivate serum at 56°C ± 2°C for 30 minutes via bulk inactivation of entire lot in the pooling tank or individual bottles in a water bath.
- Validated process used to gamma irradiate serum within one of two separate dose ranges: 25-40 kGy and 30-45 kGy.
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 35-056-CM |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Weight | 2.8 lbs. |
Size | 1 L |
Shelf Life | 60 months |
Storage | -40°C to -10°C |
Format | Liquid |
Species | Bovine, Bos taurus |
Source | United States Origin |
Type | Calf |
Treatment | Heat Inactivated & Gamma Irradiated |
Sterile | Yes |
Specifications Documents