text.skipToContent text.skipToNavigation

Corning® L-glutamine

E-mail

L-glutamine is an essential amino acid and a key component of culture media, serving as a major energy source for propagating cells. It is very stable as a dry powder and as a frozen solution but degrades rapidly in liquid media or stock solutions, producing toxic compounds. Optimal cell performance usually requires supplementation of the media with L-glutamine prior to use. This formulation is prepared in cell culture grade water.

  • Complete Certificate of Analysis available for each production lot, along with full formulation information
  • Produced under the highest industry standards to ensure superior results

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
61-030-RM Corning® 100 g L-Glutamine, Powder   1 / Pk     1 / Ea     Corning®   N/A per each
Contact Customer Service
61-030-RO Corning® 500 g L-Glutamine, Powder   1 / Pk     1 / Ea     Corning®   N/A per each
Contact Customer Service
61-030-RR Corning® 1000 g L-Glutamine, Powder   1 / Pk     1 / Ea     Corning®   N/A per each
Contact Customer Service