More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)/Hams F-12 50/50 Mix
Product Number10-090-CV
[+] L-glutamine This 1:1 mixture of Dulbecco's Modified Eagle Medium and Ham's F-12 media is ideal for culture of a variety of cell types under low serum conditions. Dulbecco's Modified Eagle's Medium (DMEM) is a modification of Basal Medium Eagle (BME) containing four-fold concentrations of the amino acids and vitamins found in BME. Ham's F-12 media is based on Ham's F-10 medium with increased concentrations of choline, inositol, putrescine, and several amino acids. This formulation of DMEM/Ham's F-12 contains L-glutamine. The original formulation contained 1000 mg/L of glucose and was used to culture embryonic mouse cells. Since then, it has been modified to support primary cultures of mouse and chicken cells, as well as a variety of normal and transformed cells.
Complete Certificate of Analysis available for each production lot, along with full formulation information.
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards.
This product is non-returnable. If you have any questions, please contact us immediately.
$166.83 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 10-090-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Size | 500 mL |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02324009
- Quality Certificate - Lot No.28323010
- Quality Certificate - Lot No.15623006
- Quality Certificate - Lot No.10823015
- Quality Certificate - Lot No.31222008
- Quality Certificate - Lot No.20022010
- Quality Certificate - Lot No.13822007
- Quality Certificate - Lot No.34121010
- Quality Certificate - Lot No.24421006
- Quality Certificate - Lot No.18021009
- Quality Certificate - Lot No.02021003
- Quality Certificate - Lot No.31620006
- Quality Certificate - Lot No.24420001
- Quality Certificate - Lot No.07020010
- Quality Certificate - Lot No.02920001
- Quality Certificate - Lot No.30119019
- Quality Certificate - Lot No.21119006
- Quality Certificate - Lot No.08619004
- Quality Certificate - Lot No.33418008
- Quality Certificate - Lot No.25618003
- Quality Certificate - Lot No.23118011
- Quality Certificate - Lot No.17118005
- Quality Certificate - Lot No.07018007