IMPORTANT UPDATE: Online ordering is now available for Media and Biologics products and select cell culture vessels.
For assistance with other products, please click here.
Limited Use
Select this option to continue as a guest or to order with a credit card at Corning's list price and register your tax-exempt status.
Full Service
Select this option to view your account specific pricing or to order with a purchase order or credit card.

Corning® Viral Transport Medium (VTM), 3 mL
Product Number 25-501-CRS
The media used in the Corning 3 mL VTM is an isotonic solution at neutral pH containing protective proteins, an antibiotic to prevent microbial growth, and an anti-mycotic to prevent contamination by yeast and fungi. It has been formulated using the final ingredient concentrations outlined in CDC’s SOP#: DSR-052-05: Preparation of Viral Transport Medium.
- Reagents: HBSS (Hank’s Balanced Salt Solution), 2% heat inactivated FBS (Fetal Bovine Serum), 100 μg/mL gentamicin, and 0.5 μg /mL amphotericin B
- Shipping and storage: 2°C to 8°C. Do not freeze.
- Shelf life: 12 months
- Sterility Assurance Level (SAL) of 10⁻ᵌ by aseptic sterile filtration
Manufactured under a quality system that conforms with the current ISO 13485 standard and Quality System Regulation (QSR) per 21 CFR 820, also known as current Good Manufacturing Practices (cGMP).
Under FDA’s guidance “Enforcement Policy for Viral Transport Media During the Coronavirus Disease 2019 (COVID-19) Public Health Emergency (July 2020)”, this product has not been reviewed by FDA.
This product is only available for sale to clinical laboratories or to healthcare workers for point-of-care testing covered by a laboratory’s CLIA certification for high-complexity testing, and not for at home testing including at-home specimen collection. All orders will go on hold and a member of our customer service team will reach out to verify appropriate certifications before product ships.
Currently experiencing high demand for this item. Order fulfillment times may be longer than usual. Posted availability date may not be current. Contact Customer Support for up-to-date availability.
This product is non-returnable. If you have any questions, please contact us immediately.
Product Number | 25-501-CRS |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Size | 3 mL |
Storage | 2°C to 8°C. Do not freeze. |
Sterile | Yes |