Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Bovine Calf Serum, 1L, Iron-Fortified, United States Origin (Heat Inactivated)
Product Number35-054-CM

- Bovine Calf Serum, United States Origin.
- Collected at government approved abattoirs in the United States.
- Aged from 20 days up to 12 months
- True pooled and triple 0.2 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
- Granted a Certificate of Suitability, R0-CEP 2018-305, by the European Directorate for the Quality of Medicines (EDQM).
- Iron fortified to raise iron saturation to between 70%-80% of total iron binding capacity.
- Validated process used to heat inactivate serum at 56°C ± 2°C for 30 minutes via bulk inactivation of entire lot in the pooling tank or individual bottles in a water bath.
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 35-054-CM |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Weight | 2.8 lbs. |
Size | 1 L |
Shelf Life | 60 months |
Storage | -40°C to -10°C |
Format | Liquid |
Species | Bovine, Bos taurus |
Source | United States Origin |
Type | Calf |
Treatment | Heat Inactivated |
Sterile | Yes |
Specifications Documents