Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® 100 mL HT (Hypoxanthine, Thymidine), 50x
Product Number25-047-CI
![Corning® 100 mL HT (Hypoxanthine, Thymidine), 50x](https://www.corning.com/catalog/cls/products/2/25-047-CI/images/25-047-CI_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Hypoxanthine and Thymidine (HT) media is a "rescue media" that provides pre-formed purines and pyrimidines to overcome the effects of residual intracellular Aminopterin.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$20.74 per each
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 25-047-CI |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 3 mg |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03723006
- Quality Certificate - Lot No.19021002
- Quality Certificate - Lot No.36420006
- Quality Certificate - Lot No.33819007
- Quality Certificate - Lot No.20519006
- Quality Certificate - Lot No.10019005
- Quality Certificate - Lot No.24918007
- Quality Certificate - Lot No.21917007
- Quality Certificate - Lot No.15216004
- Quality Certificate - Lot No.25315004
- Quality Certificate - Lot No.12615003