More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® 500 mL L-Glutamine, 200 mM solution, 100x [+] 8.5 g/L NaCl
Product Number25-005-CV
![Corning® 500 mL L-Glutamine, 200 mM solution, 100x [+] 8.5 g/L NaCl](https://www.corning.com/catalog/cls/products/c/corningLGlutamine/25-005-CV/images/25-005-CV_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
L-glutamine is an essential amino acid and a key component of culture media, serving as a major energy source for propagating cells. It is very stable as a dry powder and as a frozen solution but degrades rapidly in liquid media or stock solutions, producing toxic compounds. Optimal cell performance usually requires supplementation of the media with L-glutamine prior to use. This formulation is prepared in cell culture grade water.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$531.01 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 25-005-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Size | 500 mL |
Storage | -25 to -15°C |
Format | Liquid |
Storage Recommendation | -25 to -15°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10824007
- Quality Certificate - Lot No.07824007
- Quality Certificate - Lot No.33823007
- Quality Certificate - Lot No.26323004
- Quality Certificate - Lot No.13923001
- Quality Certificate - Lot No.11523008
- Quality Certificate - Lot No.03223004
- Quality Certificate - Lot No.34022012
- Quality Certificate - Lot No.29222003
- Quality Certificate - Lot No.21522004
- Quality Certificate - Lot No.15922005
- Quality Certificate - Lot No.04622010
- Quality Certificate - Lot No.31421004
- Quality Certificate - Lot No.12021003
- Quality Certificate - Lot No.32420007
- Quality Certificate - Lot No.20320005
- Quality Certificate - Lot No.05620011
- Quality Certificate - Lot No.11319011
- Quality Certificate - Lot No.01019004
- Quality Certificate - Lot No.31818004
- Quality Certificate - Lot No.27818008
- Quality Certificate - Lot No.21318003
- Quality Certificate - Lot No.11418006
- Quality Certificate - Lot No.05818007
- Quality Certificate - Lot No.02418005
- Quality Certificate - Lot No.12817002
- Quality Certificate - Lot No.06717005
- Quality Certificate - Lot No.25016005
- Quality Certificate - Lot No.24116004
- Quality Certificate - Lot No.19516014