Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 100 g Streptomycin Sulfate, Powder
Product Number61-088-RM
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
Streptomycin is an antibiotic which acts as a protein synthesis inhibitor. This aminoglycoside acts by binding to the 30S ribocomal subunit, preventing protein production and leading to bacterial cell death. Streptomycin is more effective against Gram-positive bacteria than Gram-negative and is offered in a powder form.
Streptomycin is an antibiotic which acts as a protein synthesis inhibitor. This aminoglycoside acts by binding to the 30S ribocomal subunit, preventing protein production and leading to bacterial cell death. Streptomycin is more effective against Gram-positive bacteria than Gram-negative and is offered in a powder form.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 61-088-RM |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 1 mg |
Storage | 2°C to 8°C |
Storage Recommendation | 2°C to 8°C |
Specifications Documents