Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® 50 mL Amphotericin B, Liquid
Product Number30-003-CF
![Corning® 50 mL Amphotericin B, Liquid](https://www.corning.com/catalog/cls/products/3/30-003-CF/images/30-003-CF_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
250 µg/mL solubilizedThis antimycotic interferes with fungal membrane permeability by forming channels in cell membranes, causing small molecules to leak from the cell. It is recommended for use in cell culture applications at 10 ml/L and is stable at 37ºC for 3 days.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$150.39 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 30-003-CF |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Storage | -25°C to -15°C (Dark) |
Concentration | 250μg/mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19124016
- Quality Certificate - Lot No.12824008
- Quality Certificate - Lot No.06524011
- Quality Certificate - Lot No.28623004
- Quality Certificate - Lot No.21323010
- Quality Certificate - Lot No.06623014
- Quality Certificate - Lot No.20822006
- Quality Certificate - Lot No.16422007
- Quality Certificate - Lot No.02822004
- Quality Certificate - Lot No.32721008
- Quality Certificate - Lot No.26521003
- Quality Certificate - Lot No.17221008
- Quality Certificate - Lot No.01921007
- Quality Certificate - Lot No.11120009
- Quality Certificate - Lot No.05820005
- Quality Certificate - Lot No.02820003
- Quality Certificate - Lot No.30219011
- Quality Certificate - Lot No.23119016
- Quality Certificate - Lot No.22519017
- Quality Certificate - Lot No.19919003
- Quality Certificate - Lot No.11319010
- Quality Certificate - Lot No.27118006
- Quality Certificate - Lot No.10218003
- Quality Certificate - Lot No.32317004
- Quality Certificate - Lot No.27717007
- Quality Certificate - Lot No.23217004
- Quality Certificate - Lot No.15017004
- Quality Certificate - Lot No.10817012
- Quality Certificate - Lot No.05717012
- Quality Certificate - Lot No.34016007