Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 100 mL HEPES, Liquid 1M Solution (238.3 mg/ mL)
Product Number25-060-CI

HEPES (N-2-hydroxyethylpiperazine-N'-2-ethanesulphonic acid) provides an alternative to the use of bicarbonate for buffering because it does not require elevated levels of CO2. Unlike the low pKa of bicarbonate, HEPES has a pKa of 7.66 making it a much stronger buffer in the pH 7.2-7.6 range than bicarbonate buffer. Potential disadvantages of HEPES include toxicity over 100 mM and lack of nutritive value to the cell. The recommended working concentration is 10-25 mM.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$359.35 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 25-060-CI |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Storage | 2°C to 30°C |
Format | Liquid |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12525010
- Quality Certificate - Lot No.02225004
- Quality Certificate - Lot No.25724006
- Quality Certificate - Lot No.18024007
- Quality Certificate - Lot No.17024022
- Quality Certificate - Lot No.07224015
- Quality Certificate - Lot No.34023006
- Quality Certificate - Lot No.28623003
- Quality Certificate - Lot No.18523004
- Quality Certificate - Lot No.12223008
- Quality Certificate - Lot No.35022012
- Quality Certificate - Lot No.29122020
- Quality Certificate - Lot No.26322011
- Quality Certificate - Lot No.22422005
- Quality Certificate - Lot No.15222005
- Quality Certificate - Lot No.10322005
- Quality Certificate - Lot No.06322004
- Quality Certificate - Lot No.03222010
- Quality Certificate - Lot No.32121007
- Quality Certificate - Lot No.23221002
- Quality Certificate - Lot No.16921009
- Quality Certificate - Lot No.13121031
- Quality Certificate - Lot No.08821008
- Quality Certificate - Lot No.32820004
- Quality Certificate - Lot No.28620012
- Quality Certificate - Lot No.23020005
- Quality Certificate - Lot No.09720006
- Quality Certificate - Lot No.00920002
- Quality Certificate - Lot No.30419004
- Quality Certificate - Lot No.24519007