Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Medium 199, Porcine Modification [+] 25 mM HEPES, [-] phenol red, Lglutamine, and sodium bicarbonate
Product Number99-601-CM
![Corning® Medium 199, Porcine Modification [+] 25 mM HEPES, [-] phenol red, Lglutamine, and sodium bicarbonate](https://www.corning.com/catalog/cls/products/9/99-601-CM/images/99-601-CM_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
This proprietary formulation is not available from other suppliers
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 99-601-CM |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 1 L |
Storage | 2°C to 8°C |
Storage Recommendation | 2°C to 8°C |
Specifications Documents