
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 mL 0.5M EDTA, pH 8.0
Product Number46-034-CI

EDTA (ethylenediaminetetraacetic acid) is a polyamino carboxylic acid. It is a colorless, water-soluble solid and is useful as a chelating agent due to its ability to "sequester" metal ions such as Ca2+ and Fe3+. These cations are responsible for various undesirable effects in molecular biological and cell culture processes. After being bound by EDTA, these metal ions remain in the solution but exhibit diminished reactivity. The use of EDTA therefore allows for greater control over many experiments.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 46-034-CI |
数量/包 | 1 /包 |
数量/箱 | 1 /每个 |
品牌 | Corning® |
重量 | 3 mg |
储存 | 2 to 30°C |
建议储存条件 | 2 to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09125013
- Quality Certificate - Lot No.34524009
- Quality Certificate - Lot No.22924007
- Quality Certificate - Lot No.12924007
- Quality Certificate - Lot No.10324002
- Quality Certificate - Lot No.05424004
- Quality Certificate - Lot No.34723002
- Quality Certificate - Lot No.20923004
- Quality Certificate - Lot No.14423004
- Quality Certificate - Lot No.10823013
- Quality Certificate - Lot No.29022007
- Quality Certificate - Lot No.17222013
- Quality Certificate - Lot No.34021012
- Quality Certificate - Lot No.26021004
- Quality Certificate - Lot No.13421004
- Quality Certificate - Lot No.35720006
- Quality Certificate - Lot No.29320015
- Quality Certificate - Lot No.11320005
- Quality Certificate - Lot No.06520003
- Quality Certificate - Lot No.01320008
- Quality Certificate - Lot No.32519001
- Quality Certificate - Lot No.28019010
- Quality Certificate - Lot No.22019006
- Quality Certificate - Lot No.08819001
- Quality Certificate - Lot No.27118011
- Quality Certificate - Lot No.21118005
- Quality Certificate - Lot No.10618006
- Quality Certificate - Lot No.02518005
- Quality Certificate - Lot No.31017002
- Quality Certificate - Lot No.26117004