
Corning® 1L 10x TAE Buffer, Liquid, pH 8.3 ± 0.1 RNase-/DNase- and protease-free
产品编号46-010-CM

Tris-Acetate-EDTA (TAE) buffer is used in DNA agarose gel electrophoresis, both in the agarose gel itself and the running buffer. Linear, double-stranded DNA separates faster in a TAE buffer-based system compared to Tris-Borate-EDTAA (TBE) buffer, but the latter has a higher buffering capacity and is thus more resistant to changes in pH. Use of TAE vs. TBE buffer depends on downstream applications. TAE is recommended for preparative electrophoresis in which the nucleic acid bands being separated are to be used in cloning, and other work requiring enzymatic applications.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
产品编号 | 46-010-CM |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Weight | 16 mg |
Storage | 2°C to 30°C |
产品规格文件
可用的证书
- 质量证书 – 批号 07725005
- 质量证书 – 批号 28924007
- 质量证书 – 批号 22224005
- 质量证书 – 批号 12824012
- 质量证书 – 批号 05024008
- 质量证书 – 批号 00324005
- 质量证书 – 批号 32423004
- 质量证书 – 批号 28423004
- 质量证书 – 批号 03423002
- 质量证书 – 批号 28322005
- 质量证书 – 批号 13322006
- 质量证书 – 批号 32721010
- 质量证书 – 批号 26521004
- 质量证书 – 批号 15521009
- 质量证书 – 批号 04721009
- 质量证书 – 批号 30020010
- 质量证书 – 批号 24720001
- 质量证书 – 批号 06220013
- 质量证书 – 批号 34319015
- 质量证书 – 批号 12019006
- 质量证书 – 批号 29218008
- 质量证书 – 批号 13418007
- 质量证书 – 批号 05918007
- 质量证书 – 批号 00918006
- 质量证书 – 批号 05117004
- 质量证书 – 批号 21716004
- 质量证书 – 批号 26515008
- 质量证书 – 批号 21015005
- 质量证书 – 批号 12015002