Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 500 mL PF Medium [-] L-glutamine
Product Number40-200-CV
![Corning® 500 mL PF Medium [-] L-glutamine](https://www.corning.com/catalog/cls/products/4/40-200-CV/images/40-200-CV_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Optimized for the cultivation of Chinese Hamster Ovary (CHO) cells, along with many derivatives of this parent line, Corning PF Medium is a proprietary serum-free and protein-free growth medium that does not contain any hormones or growth factors. This medium supports superior growth and viability over long term passages in both adherent and suspension culture.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$186.09 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 40-200-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Weight | 9 mg |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27524009
- Quality Certificate - Lot No.05124008
- Quality Certificate - Lot No.34523006
- Quality Certificate - Lot No.09522003
- Quality Certificate - Lot No.32420005
- Quality Certificate - Lot No.04120012
- Quality Certificate - Lot No.29619005
- Quality Certificate - Lot No.30518008
- Quality Certificate - Lot No.01618002
- Quality Certificate - Lot No.16517001
- Quality Certificate - Lot No.04717005
- Quality Certificate - Lot No.13216004
- Quality Certificate - Lot No.09516014