Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 500 mL transfectagro™ Reduced-serum Medium, [+] HEPES, glutagro™, and sodium pyruvate
Product Number40-300-CV
![Corning® 500 mL transfectagro™ Reduced-serum Medium, [+] HEPES, glutagro™, and sodium pyruvate](https://www.corning.com/catalog/cls/products/4/40-300-CV/images/40-300-CV_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
For reduced serum culture conditions. Corning transfectagro Reduced Serum Medium is designed to maximize the growth of a variety of cell types under reduced serum conditions, generally allowing for at least a 50% reduction in serum use with minimal adaptation. transfectagro has also been proven to improve transient transfection efficiency in a variety of cell types. This is a chemically-defined, reduced serum formulation of Eagle’s Minimum Essential Medium for greater buffering capacity.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$246.38 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 40-300-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Weight | 1 mg |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33724009
- Quality Certificate - Lot No.29422007
- Quality Certificate - Lot No.30621014
- Quality Certificate - Lot No.07521015
- Quality Certificate - Lot No.26719005
- Quality Certificate - Lot No.14219001
- Quality Certificate - Lot No.19918004
- Quality Certificate - Lot No.07318006
- Quality Certificate - Lot No.20817009
- Quality Certificate - Lot No.08217006
- Quality Certificate - Lot No.19616009
- Quality Certificate - Lot No.02016009
- Quality Certificate - Lot No.29215004
- Quality Certificate - Lot No.15415002