Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Costar® Spin-X® Centrifuge Tube Filters, 0.45 µm Pore CA Membrane, Sterile, 96/Case
Product Number8162

These Costar® Spin-X® centrifuge tube filters have a 0.45 µm pore CA membrane-containing filter unit within a 500 µL capacity polypropylene microcentrifuge tube.
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding
- Ideal for removing bacteria, particles, or cells from liquids, HPLC sample preparation and DNA removal from agarose or acrylamide gels.
- Sterile and nonpyrogenic and DNase-/RNase-free.
- Maximum Relative Centrifugal Force is 16,000xg.
$272.26 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 8162 |
Qty./Pk | 24 / Pk |
Qty./Cs | 96 / Cs |
Brand | Corning® |
Filter Style | Centrifuge |
Working Volume | 0.5 mL |
Funnel Capacity | 0.5 mL |
Membrane Material | Cellulose acetate |
Membrane Pore Size | 0.45 µm |
Packaging | Bulk pack |
Housing Material | Polypropylene |
Tube Capacity | 2 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22025000
- Quality Certificate - Lot No.17725000
- Quality Certificate - Lot No.15625000
- Quality Certificate - Lot No.14725000
- Quality Certificate - Lot No.12725000
- Quality Certificate - Lot No.12425000
- Quality Certificate - Lot No.11525000
- Quality Certificate - Lot No.10625000
- Quality Certificate - Lot No.09825000
- Quality Certificate - Lot No.08525000
- Quality Certificate - Lot No.08225000
- Quality Certificate - Lot No.05925000
- Quality Certificate - Lot No.05725000
- Quality Certificate - Lot No.04425000
- Quality Certificate - Lot No.04125000
- Quality Certificate - Lot No.03025000
- Quality Certificate - Lot No.02825000
- Quality Certificate - Lot No.01425000
- Quality Certificate - Lot No.00925000
- Quality Certificate - Lot No.36424000
- Quality Certificate - Lot No.35324000
- Quality Certificate - Lot No.34624000
- Quality Certificate - Lot No.30424000
- Quality Certificate - Lot No.28924000
- Quality Certificate - Lot No.27724000
- Quality Certificate - Lot No.26124000
- Quality Certificate - Lot No.25724000
- Quality Certificate - Lot No.25024000
- Quality Certificate - Lot No.24724000
- Quality Certificate - Lot No.24124000