
Costar® Spin-X® Centrifuge Tube Filters, 0.45 µm Pore NY Membrane, Nonsterile, 200/Case
Product Number8170

These Costar® Spin-X® centrifuge tube filters have a 0.45 µm pore NY membrane-containing filter unit within a 500 µL capacity polypropylene microcentrifuge tube.
- Nylon (NY) membranes are naturally hydrophilic, surfactant-free and offer the lowest extractables
- Ideal for removing bacteria, particles, or cells from liquids, HPLC sample preparation and DNA removal from agarose or acrylamide gels.
- Nonsterile and nonpyrogenic.
- Maximum Relative Centrifugal Force is 16,000xg.
3.101,73 kr. per case
Added to Your Shopping Cart
Details
Product Number | 8170 |
Qty./Pk | 100 / Pk |
Qty./Cs | 200 / Cs |
Brand | Corning® |
Filter Style | Centrifuge |
Working Volume | 0.5 mL |
Funnel Capacity | 0.5 mL |
Membrane Material | Nylon |
Membrane Pore Size | 0.45 µm |
Packaging | Bulk pack |
Housing Material | Polypropylene |
Tube Capacity | 2 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18425000
- Quality Certificate - Lot No.17425000
- Quality Certificate - Lot No.16425000
- Quality Certificate - Lot No.16025000
- Quality Certificate - Lot No.14225000
- Quality Certificate - Lot No.13625000
- Quality Certificate - Lot No.12825000
- Quality Certificate - Lot No.12225000
- Quality Certificate - Lot No.11525000
- Quality Certificate - Lot No.11125000
- Quality Certificate - Lot No.09825000
- Quality Certificate - Lot No.08625000
- Quality Certificate - Lot No.07325000
- Quality Certificate - Lot No.06425000
- Quality Certificate - Lot No.04425000
- Quality Certificate - Lot No.03025000
- Quality Certificate - Lot No.01425000
- Quality Certificate - Lot No.00925000
- Quality Certificate - Lot No.35224000
- Quality Certificate - Lot No.28924000
- Quality Certificate - Lot No.26924000
- Quality Certificate - Lot No.24924000
- Quality Certificate - Lot No.22624000
- Quality Certificate - Lot No.21324000
- Quality Certificate - Lot No.21124000
- Quality Certificate - Lot No.19124000
- Quality Certificate - Lot No.17924000
- Quality Certificate - Lot No.17824000
- Quality Certificate - Lot No.17724000
- Quality Certificate - Lot No.00623000